IESNA:LM-63-2002
[TEST]P1198221
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-722-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6163
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
903.6 925.2 936.9 926.5 891.1 819.5 762.3 760.7 789.4 829.3
889.2 969 1073 1214.9 1373.8 1526.9 1685.2 1857.2 2049.8 2216.3
2296.4 2254.5 2098.5 1814.3 1327.1 849.3 581.5 422.5 308.1 228.3
165.1 126.2 101.4 74.6 42.5 15 0
903.6 930.4 942.5 932.7 898 826.7 768.5 763.3 790.4 828.7
885.9 963.7 1063.5 1200.2 1362.1 1516.7 1677.3 1851.3 2046.2 2219.2
2311.7 2283.6 2139.4 1880.7 1416 904.2 616.8 449.3 327 241.3
175 133.8 106.3 82.7 48.1 19.6 0
903.6 928.8 941.8 934.6 904.9 841.4 779.6 770.1 794.3 832.6
884.9 960.1 1058.3 1186.1 1347 1523.9 1678.3 1831.7 2027.9 2216.9
2334.3 2345.1 2241.4 1972.3 1529.8 1008.9 712.6 531.1 395.7 287.5
209 156 118.4 100.1 60.5 21.3 0
903.6 927.1 943.1 942.5 923.5 877.7 816.9 787.8 797.9 829.3
877.4 942.8 1028.2 1136.7 1270.8 1421.3 1580.2 1744.7 1928.1 2132.9
2308.1 2387 2342.5 2176.7 1834 1295.4 873.5 672 531.1 412.1
315.3 230.9 162.5 114.1 81.8 32 0
903.6 927.1 947.4 955.6 946.7 920.3 872.2 830.3 822.1 841.1
879.7 936.9 1006.9 1097.8 1211 1344.1 1490.3 1643.6 1812.4 2012.8
2233.6 2415.7 2489.3 2423.9 2195 1710.3 1105.7 720.4 554.3 448.7
359.1 287.5 220.4 157.6 100.7 43.8 0
903.6 924.8 948.4 967.3 974.5 969.3 946.7 911.4 884.6 882.3
903.6 947.4 1008.5 1085.1 1181.5 1301.2 1442.2 1598.8 1762 1938.9
2158.4 2400 2603.5 2701.9 2649.2 2379.4 1771.2 1048.1 583.1 393.7
299.9 225 168.4 116.1 71 29.4 0
903.6 924.5 949.4 976.2 998.1 1013.1 1018.7 1012.8 997.8 988.3
998.7 1030.8 1079.2 1141.6 1226 1336.6 1470.6 1625 1797.3 1981.1
2166.5 2378.1 2632.2 2928.5 3180.7 3257.8 3051.2 2367.7 1434.3 710
354.2 219.8 143.2 87.3 50 19.3 0
903.6 921.2 947.4 979.8 1012.1 1042.6 1075.9 1108.6 1135.8 1159.6
1186.8 1219.5 1263 1323.1 1407.2 1520 1661.6 1825.1 2005.7 2194
2375.8 2556.4 2756.5 3034.1 3460.6 3993.6 4393.3 4375 3718.9 2702.9
1579.5 726.7 293.3 148.1 65.7 19 0
903.6 918.6 942.2 974.9 1011.2 1052.7 1101.8 1158 1221.1 1291.4
1374.8 1467.7 1564.8 1670.1 1793.4 1945.5 2119.8 2306.8 2494.9 2669.8
2836.6 2993.6 3146.6 3308.8 3539.4 3930.2 4550.9 5154.3 5141.2 4417.8
3081.6 1461.2 461.8 175.6 81.8 26.8 0
903.6 914.4 936.9 967.3 1004 1047.5 1098.8 1157.7 1221.1 1296.7
1385.6 1486.3 1594.9 1718.2 1869.6 2058 2282 2537.1 2777.1 3002.8
3214.3 3405.3 3573.4 3753 3985.5 4366.8 4971.1 5593.8 5759.3 5209.2
3664.3 1468.3 390.8 151.1 67 19.9 0
903.6 913.4 934.6 963.7 997.8 1036.7 1085.7 1141.3 1203.5 1274.4
1357.8 1451 1550.1 1660.6 1794.7 1962.8 2164.9 2386.6 2609.3 2822.9
3027.6 3221.2 3404.3 3596 3845.5 4219.6 4859.3 5419.8 5550.9 5042.1
3693.8 1550.8 410.1 152.4 59.8 16.7 0
903.6 910.1 928.4 954.6 985 1020 1063.2 1111.9 1164.2 1224.1
1292.4 1368.3 1444.5 1526.9 1626.6 1749.9 1901 2068.8 2239.8 2409.9
2576.6 2731.3 2877.8 3037.4 3258.5 3625.7 4168.6 4626.4 4601.3 4086.8
3002.4 1265.6 336.5 128.2 49.4 12.8 0
903.6 908.5 923.2 945.4 970.9 1000 1035.4 1072.6 1110.6 1151.1
1196.6 1244 1287.2 1324.5 1364.4 1414.1 1478.8 1557 1642 1733.2
1829.1 1925.5 2022 2138.1 2320.2 2660 3132.3 3428.5 3213.4 2688.2
1908.2 800.6 220.7 87 37.3 11.1 0
903.6 901.9 907.8 918.9 930.4 942.2 951.6 953.3 941.5 913.4
869.2 810.4 739.1 664.2 590.9 532.4 489.6 462.4 452.9 458.8
480.4 504.6 514.1 503.6 481.1 444.8 376.4 284.8 217.5 175.9
140.6 110.2 84 59.8 37 13.7 0
903.6 893.1 888.2 884.6 879 866.3 838.5 792.7 728 659.9
602.7 557.3 522.9 494.5 471.9 455.9 443.4 434.9 428.7 423.5
413 395.7 371.8 341.4 303.8 266.5 237.4 213.2 189.3 165.1
140.6 116.7 91.9 64.8 38.9 13.1 0
903.6 884 867.6 848 822.5 783.6 732.9 683.2 642.3 608.9
580.1 555 533.1 512.1 491.5 472.2 456.5 443.4 431.3 416.3
395.7 369.9 345.7 326 307.4 285.5 261 235.8 213.5 191
162.9 135.4 106.3 76.9 44.8 20.6 0
903.6 875.1 845.4 811 769.5 723.1 687.4 664.5 645.9 625.6
602.7 579.2 555.9 533.4 509.8 484.3 459.1 437.2 418.9 402.2
387.5 374.8 363.7 350.9 331.9 303.8 276.3 254.1 232.2 209.3
185.4 159.3 131.5 100.7 66.7 35.6 0
903.6 872.2 829.7 783.6 737.1 700.8 683.5 676.9 668.1 651.8
628.9 600.7 571.3 542.5 512.8 480.7 449 421.5 401.6 388.8
377.7 368.6 360.1 337.2 308.4 294.7 279.9 264.2 245.3 225
202.8 180.8 157.3 124.6 94.2 54 0
903.6 866 815.3 762.6 719.1 695.6 692 695.3 691.7 674.7
647.8 615.5 577.9 545.5 510.2 480.1 454.6 427.8 403.2 381.6
365 353.8 332.9 307.1 296 282.2 267.5 252.1 235.8 217.8
198.2 182.5 156.6 128.5 97.5 55.9 0
903.6 861.7 804.8 748.6 710.3 695.9 700.8 708.7 706.4 690
660.3 622 579.8 536.3 499.4 481.1 459.5 427.1 389.5 361.4
343.4 332.6 307.4 292.4 279.9 265.9 250.5 234.2 216.5 198.2
180.2 166.8 139.6 111.5 84 51.3 0
903.6 859.4 795 739.4 705.4 696.2 705.1 714.6 713.9 697.5
667.1 627.2 580.8 530.1 486.6 466 436.6 397 362.3 341.1
326 314.9 293 281.6 267.8 254.1 238.1 222.1 205 187.1
172.3 176.6 130.5 96.5 71.3 29.8 0
903.6 862 798.9 741.4 706.7 696.9 704.7 715.9 715.9 699.5
669.1 629.2 583.1 532.1 487.3 467 437.2 396.7 363.3 341.1
324.7 315.3 291.7 280.6 267.2 254.1 238.7 222.4 206 187.1
170.1 160.2 121.3 96.5 73.6 42.5 0
